Download document () of 20
We make what matters work

CTX100-10-52-R

IND, LCPI, 100uH, 13A Vertical Self leaded

General specifications

Product Name
Eaton Econo-pac (EP) inductor
Catalog Number
CTX100-10-52-R
EAN
5027590241564
UPC
051712885478
Product Length/Depth
21.3106 mm
Product Height
27.5082 mm
Product Width
13.8938 mm
Product Weight
210.466874 g
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
THT
IRMS
17.6 A
Contact configuration
Two-pin
Resistance
10.9 mΩ

Export product specification

Need product support?

Support from Eaton

Technical support

Contact us