Download document () of 20
We make what matters work

CTX150-1-52-R

IND,LCPI,150UH, 2.1AVRT

General specifications

Product Name
Eaton Econo-pac (EP) inductor
Catalog Number
CTX150-1-52-R
EAN
5027590110402
UPC
051712885812
Product Length/Depth
20.7 mm
Product Height
20.7 mm
Product Width
9.4 mm
Product Weight
0.009 g
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
THT
IRMS
2.1 A
Contact configuration
Two-pin
Resistance
162 mΩ

Export product specification

Need product support?

Support from Eaton

Technical support

Contact us