Download document () of 20
We make what matters work

CTX2-2-R

IND/XFMR, Octa-Pac SZ 2, 2.0uH

General specifications

Product Name
Eaton Octa-Pac (OP) Inductor
Catalog Number
CTX2-2-R
EAN
5027590111447
UPC
051712886055
Product Length/Depth
8.89 mm
Product Height
5.97 mm
Product Width
8.89 mm
Product Weight
1.3 g
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
SMT
IRMS
4.5 A
Package Quantity
800
Contact configuration
Four-pin
Temperature rating
-40 to 125 °C
Resistance
10 mΩ
Terminals
Four
Series
Octa-Pac

Export product specification