Knowledge Search
Download document () of 20
We make what matters work

DEVX22GG

Eaton Crouse-Hinds series FlexStation DEVX pushbutton operator, Green, Type 6/6 nylon, Double pushbutton, 2 contact blocks, 600 Vac, Two green pushbuttons

General specifications

Product Name
Eaton Crouse-Hinds series FlexStation DEVX pushbutton operator
Catalog Number
DEVX22GG
UPC
662276977242
Product Length/Depth
2 in
Product Height
1.5 in
Product Width
3 in
Product Weight
0.61 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Zone 1
Class I, Division 2
Class I, Zone 2
Class II, Division 1
Class II, Division 2
Class III
NEMA Rating
4X
7
9
12

Product specifications

Color
Green
Number of buttons
Double
Number of contact blocks
2
Material
Type 6/6 nylon
Voltage rating
600 Vac
Type
Two green pushbuttons

Export product specification