Download document () of 20
We make what matters work

DR1050-3R3-R

Eaton DR1050 inductor, 3.21 uH, 6.5 A Irms, 8.2 A ISAT, 10 mΩ resistance, SMT mounting, Ferrite, 2-pins, 500 qty.

General specifications

Product Name
Eaton DR1050 inductor
Catalog Number
DR1050-3R3-R
UPC
051712826662
Product Length/Depth
10.5 mm
Product Height
5 mm
Product Width
10.3 mm
Product Weight
2.14 g
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
SMT
IRMS
6.5 A
ISAT
8.2 A
Package Quantity
500
Material
Ferrite
Automotive grade
No
Contact configuration
Two-pin
Temperature rating
-40 to 125 °C
Resistance
10 mΩ
Terminals
10.0x10.0x5.0mm
Series
DR1050

Export product specification

Need product support?

Support from Eaton

Technical support

Contact us