Download document () of 20

DR127-2R2-R

Eaton DR inductor, 2.027 uH, 12.5 A Irms, 25.5 A ISAT, 4.7 mΩ resistance, SMT mounting, Ferrite, 2-pins, 350 qty.

General specifications

Product Name
Eaton DR127 inductor
Catalog Number
DR127-2R2-R
EAN
5027590211222
UPC
051712822039
Product Length/Depth
12.5 mm
Product Height
8 mm
Product Width
12.5 mm
Product Weight
3.9165 g
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
SMT
IRMS
12.5 A
ISAT
25.5 A
Package Quantity
350
Material
Ferrite
Automotive grade
No
Contact configuration
Two-pin
Temperature rating
-40 to 125 °C
Resistance
4.7 mΩ
Terminals
12.5x12.5x8.0mm
Series
DR127

Export product specification