Download document () of 20
We make what matters work

DRA125-100-R

Eaton DRA inductor, 9.22 uH, 5.57 A Irms, 7.22 A ISAT, 19.8 mΩ resistance, SMT mounting, Ferrite, 2-pins, 600 qty.

General specifications

Product Name
Eaton DRA inductor
Catalog Number
DRA125-100-R
UPC
051712828543
Product Length/Depth
12.5 mm
Product Height
6 mm
Product Width
12.5 mm
Product Weight
3.15 g
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
SMT
IRMS
5.57 A
ISAT
7.22 A
Package Quantity
600
Material
Ferrite
Automotive grade
Yes
Contact configuration
Two-pads
Temperature rating
-40 to 165 °C
Resistance
19.8 mΩ
Size
12.5x12.5x6.0
Terminals
2 Pads
Series
DRA125

Export product specification