Download document () of 20
We make what matters work

DRA125-150-R

Eaton DRA inductor, 14.7 uH, 4.45 A Irms, 5.72 A ISAT, 32 mΩ resistance, SMT mounting, Ferrite, 2-pins, 600 qty.

General specifications

Product Name
Eaton DRA inductor
Catalog Number
DRA125-150-R
UPC
051712828550
Product Length/Depth
12.5 mm
Product Height
6 mm
Product Width
12.5 mm
Product Weight
3.15 g
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
SMT
IRMS
4.45 A
ISAT
5.72 A
Package Quantity
600
Material
Ferrite
Automotive grade
Yes
Contact configuration
Two-pads
Temperature rating
-40 to 165 °C
Resistance
32 mΩ
Size
12.5x12.5x6.0
Terminals
2 Pads
Series
DRA125

Export product specification