Download document () of 20
We make what matters work

DRA127-151-R

Eaton DRA inductor, 151 uH, 1.5 A Irms, 2.83 A ISAT, 313 mΩ resistance, SMT mounting, Ferrite, 2-pins, 350 qty.

General specifications

Product Name
Eaton DRA inductor
Catalog Number
DRA127-151-R
UPC
051712828857
Product Length/Depth
12.5 mm
Product Height
8 mm
Product Width
12.5 mm
Product Weight
4.4 g
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
SMT
IRMS
1.5 A
ISAT
2.83 A
Package Quantity
350
Material
Ferrite
Automotive grade
Yes
Contact configuration
Two-pads
Temperature rating
-40 to 165 °C
Resistance
313 mΩ
Size
12.5x12.5x8.0
Terminals
2 Pads
Series
DRA127

Export product specification