Download document () of 20
We make what matters work

DRA127-1R5-R

Eaton DRA inductor, 1.27 uH, 12.16 A Irms, 31.1 A ISAT, 5.1 mΩ resistance, SMT mounting, Ferrite, 2-pins, 350 qty.

General specifications

Product Name
Eaton DRA inductor
Catalog Number
DRA127-1R5-R
UPC
051712828710
Product Length/Depth
12.5 mm
Product Height
8 mm
Product Width
12.5 mm
Product Weight
4.4 g
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
SMT
IRMS
12.16 A
ISAT
31.1 A
Package Quantity
350
Material
Ferrite
Automotive grade
Yes
Contact configuration
Two-pads
Temperature rating
-40 to 165 °C
Resistance
5.1 mΩ
Size
12.5x12.5x8.0
Terminals
2 Pads
Series
DRA127

Export product specification