Download document () of 20
We make what matters work

DRA73-4R7-R

Eaton DRA inductor, 4.9 uH, 2.92 A Irms, 3.52 A ISAT, 39000 mΩ resistance, SMT mounting, Ferrite, 2-pins, 1350 qty.

General specifications

Product Name
Eaton DRA inductor
Catalog Number
DRA73-4R7-R
UPC
051712827829
Product Length/Depth
7.6 mm
Product Height
3.55 mm
Product Width
7.6 mm
Product Weight
0.64 g
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
SMT
IRMS
2.92 A
ISAT
3.52 A
Package Quantity
1350
Material
Ferrite
Automotive grade
Yes
Contact configuration
Two-pads
Temperature rating
-40 to 165 °C
Resistance
39000 mΩ
Size
7.5x7.5x3.4
Terminals
2 Pads
Series
DRA73

Export product specification