Download document () of 20
We make what matters work

DRA74-1R0-R

Eaton DRA inductor, 0.897 uH, 6 A Irms, 10.22 A ISAT, 9.1 mΩ resistance, SMT mounting, Ferrite, 2-pins, 1100 qty.

General specifications

Product Name
Eaton DRA inductor
Catalog Number
DRA74-1R0-R
UPC
051712828017
Product Length/Depth
7.6 mm
Product Height
4.35 mm
Product Width
7.6 mm
Product Weight
0.8 g
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
SMT
IRMS
6 A
ISAT
10.22 A
Package Quantity
1100
Material
Ferrite
Automotive grade
Yes
Contact configuration
Two-pads
Temperature rating
-40 to 165 °C
Resistance
9.1 mΩ
Size
7.5x7.5x4.4
Terminals
2 Pads
Series
DRA74

Export product specification