Download document () of 20
We make what matters work

DRAQ127-100-R

Eaton DRAQ inductor, 9.63 uH, 3.01 A Irms, 5.6 A ISAT, 44 mΩ resistance, SMT mounting, Ferrite, 4-pins, 350 qty.

General specifications

Product Name
Eaton DRAQ inductor
Catalog Number
DRAQ127-100-R
UPC
051712235457
Product Length/Depth
12.5 mm
Product Height
8 mm
Product Width
12.5 mm
Product Weight
4.42 g
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
SMT
IRMS
3.01 A
ISAT
5.6 A
Package Quantity
350
Material
Ferrite
Automotive grade
Yes
Contact configuration
Four-pads
Temperature rating
-40 to 165 °C
Resistance
0.022 Ω
Size
12.5x12.5x8.0
Terminals
4 Pads
Series
DRAQ127

Export product specification