Download document () of 20
We make what matters work

DRAQ127-150-R

Eaton DRAQ inductor, 15 uH, 2.4 A Irms, 4.5 A ISAT, 64 mΩ resistance, SMT mounting, Ferrite, 4-pins, 350 qty.

General specifications

Product Name
Eaton DRAQ inductor
Catalog Number
DRAQ127-150-R
UPC
051712498487
Product Length/Depth
12.2 mm
Product Height
8 mm
Product Width
12.2 mm
Product Weight
4.42 g
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
SMT
IRMS
2.41 A
ISAT
4.52 A
Package Quantity
350
Material
Ferrite
Automotive grade
Yes
Contact configuration
Four-pads
Temperature rating
-40 to 165 °C
Resistance
0.032 Ω
Size
12.5x12.5x8.0
Terminals
4 Pads
Series
DRAQ127

Export product specification