Download document () of 20
We make what matters work

DRAQ75-470-R

Eaton Bussmann DRAQ Series Inductor, DRAQ75 47UH SMT SHLD

General specifications

Product Name
Eaton DRAQ inductor
Catalog Number
DRAQ75-470-R
UPC
051712694919
Product Length/Depth
7.6 mm
Product Height
4.5 mm
Product Width
7.6 mm
Product Weight
0.83 g
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
SMT
IRMS
0.785 A
ISAT
0.665 A
Package Quantity
1100
Material
Ferrite
Automotive grade
Yes
Contact configuration
Four-pads
Temperature rating
-40 to 165 °C
Resistance
504 mΩ
Size
7.6x7.6x4.5
Terminals
4 Pads
Series
DRAQ75

Export product specification