Download document () of 20
We make what matters work

DRQ125-151-R

Eaton DRQ inductor, IND, SHLD DRM(DRQ125) 150uH, 1.81A SMT

General specifications

Product Name
Eaton DRQ inductor
Catalog Number
DRQ125-151-R
EAN
5027590168007
UPC
051712887755
Product Length/Depth
12.5 mm
Product Height
6 mm
Product Width
12.5 mm
Product Weight
3.012 g
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
SMT
IRMS
0.739 A
ISAT
0.905 A
Package Quantity
600
Material
Ferrite
Automotive grade
No
Contact configuration
Four-pin
Temperature rating
-40 to 125 °C
Resistance
578 mΩ
Size
12.5x12.5x6.0mm
Terminals
4 Pads

Export product specification