Download document () of 20
We make what matters work

DRQ127-101-R

Eaton DRQ inductor, IND, SHLD DRM(DRQ127) 100uH, 3.64A SMT

General specifications

Product Name
Eaton DRQ inductor
Catalog Number
DRQ127-101-R
EAN
5027590168205
UPC
051712887953
Product Length/Depth
12.5 mm
Product Height
8 mm
Product Width
12.5 mm
Product Weight
3.917 g
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
SMT
IRMS
0.98 A
ISAT
1.82 A
Package Quantity
350
Material
Ferrite
Automotive grade
No
Contact configuration
Four-pin
Temperature rating
-40 to 125 °C
Resistance
380 mΩ
Size
12.5x12.5x8.0mm
Terminals
4 Pads

Export product specification