Download document () of 20
We make what matters work

DRQ127-102-R

Eaton DRQ inductor, IND, SHLD DRM(DRQ127) 1000uH, 1.14A SMT

General specifications

Product Name
Eaton DRQ inductor
Catalog Number
DRQ127-102-R
EAN
5027590168212
UPC
051712887960
Product Length/Depth
12.5 mm
Product Height
8 mm
Product Width
12.5 mm
Product Weight
3.917 g
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
SMT
IRMS
0.307 A
ISAT
0.571 A
Package Quantity
350
Material
Ferrite
Automotive grade
No
Contact configuration
Four-pin
Temperature rating
-40 to 125 °C
Resistance
3870 mΩ
Size
12.5x12.5x8.0mm
Terminals
4 Pads

Export product specification