Download document () of 20
We make what matters work

DRQ127-150-R

Eaton DRQ inductor, IND, SHLD DRM(DRQ127) 15uH, 9.66A SMT

General specifications

Product Name
Eaton DRQ inductor
Catalog Number
DRQ127-150-R
EAN
5027590168229
UPC
051712887977
Product Length/Depth
12.5 mm
Product Height
8 mm
Product Width
12.5 mm
Product Weight
3.917 g
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
SMT
IRMS
2.51 A
ISAT
4.83 A
Package Quantity
350
Material
Ferrite
Automotive grade
No
Contact configuration
Four-pin
Temperature rating
-40 to 125 °C
Resistance
58 mΩ
Size
12.5x12.5x8.0mm
Terminals
4 Pads

Export product specification