Download document () of 20
We make what matters work

DRQ127-1R5-R

Eaton DRQ inductor, IND, SHLD DRM(DRQ127) 1.5uH, 31.1A SMT

General specifications

Product Name
Eaton DRQ inductor
Catalog Number
DRQ127-1R5-R
EAN
5027590168182
UPC
051712887939
Product Length/Depth
12.5 mm
Product Height
8 mm
Product Width
12.5 mm
Product Weight
3.917 g
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
SMT
IRMS
6.77 A
ISAT
15.6 A
Package Quantity
350
Material
Ferrite
Automotive grade
No
Contact configuration
Four-pin
Temperature rating
-40 to 125 °C
Resistance
8 mΩ
Size
12.5x12.5x8.0mm
Terminals
4 Pads

Export product specification