Download document () of 20
We make what matters work

DRQ73-100-R

Eaton DRQ inductor, 10 uH, 1.04 A Irms, 1.24 A ISAT, 153 mΩ resistance, SMT mounting, Ferrite, 4-pins, 1350 qty.

General specifications

Product Name
Eaton DRQ inductor
Catalog Number
DRQ73-100-R
EAN
5027590154529
UPC
051712888189
Product Length/Depth
7.6 mm
Product Height
3.55 mm
Product Width
7.6 mm
Product Weight
0.609 g
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
SMT
IRMS
1.04 A
ISAT
1.24 A
Package Quantity
1350
Material
Ferrite
Automotive grade
No
Contact configuration
Four-pin
Temperature rating
-40 to 125 °C
Resistance
153 mΩ
Size
7.6x7.6x3.55mm
Terminals
4 Pads
Series
DRQ

Export product specification