Download document () of 20
We make what matters work

DRQ74-330-R

Eaton DRQ74 inductor, 33uH, 0.702A Irms, 0.87A ISAT, 335 mohm resistance, SMT mounting, Ferrite, 4-pins, 1100 qty.

General specifications

Product Name
Eaton DRQ inductor
Catalog Number
DRQ74-330-R
UPC
051712888509
Product Length/Depth
7.6 mm
Product Height
4.45 mm
Product Width
7.6 mm
Product Weight
0.796 g
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
SMT
IRMS
0.702 A
ISAT
0.87 A
Package Quantity
1100
Material
Ferrite
Automotive grade
No
Contact configuration
Four-pin
Temperature rating
-40 to 125 °C
Resistance
335 mΩ
Size
7.6x7.6x4.45mm
Terminals
4 Pads
Series
DRQ

Export product specification