Photo is representative
Download
Eaton Crouse-Hinds series EDS/EFS/DSD/DS complete cover assembly, Used with EFS/EDS 11271, 11272, 21271, 21272, 31271, 31272, DSD 923, 924
| Product Name |
Eaton Crouse-Hinds series EDS/EFS/DSD/DS complete cover assembly
|
| Catalog Number |
DS672
|
| UPC |
782274775906
|
| Product Length/Depth |
5 in
|
| Product Height |
3.5 in
|
| Product Width |
3 in
|
| Product Weight |
3.25 lb
|
| Area classification |
Ordinary/Non-Hazardous Locations
|
| Type |
Used with EFS/EDS 11271, 11272, 21271, 21272, 31271, 31272, DSD 923, 924, DS672
|