Knowledge Search
Download document () of 20

DU251-0004
Model code: DU251.10VG.30.E.P.-.FS.8.-.-.-.-

Eaton DU Duplex Low Pressure Filter, DU251.10VG.30.E.P.-.FS.8.-.-.-.-, 10 VG, Glass fiber fleece (VG), Nitrile, 464 psi (32 Bar), Non-bypass

General specifications

Product Name
Eaton DU Duplex Low Pressure Filter
Catalog Number
DU251-0004
Product Length/Depth
380.49 mm
Product Height
522 mm
Product Width
185.98 mm
Product Weight
39.01 kg
Compliances
ATEX Directive 2014/34/EU
AD 2000
PED 2014/68/EU for mineral oil (fluid group 2), Article 4, Para. 3.
Model Code
DU251.10VG.30.E.P.-.FS.8.-.-.-.-

Product specifications

Connection type
2" SAE/ANSI flange
Filter type
Duplex filter
Material
EN-GJS-400-18-LT
Application
For continuous operation. Mount in suction, pressure or return lines
Specification
Standard
Code stamp
None
Filter fineness
10 VG
Filter media type
Glass fiber fleece (VG)
Fluid group (DGRL 2014/68/EU)
2
Indicator type
None
Sealing material
Nitrile
Element collapse rating
435 psi (30 Bar)
Operating temperature - max
100 °C
Operating temperature - min
-10 °C
Valve configuration options
Non-bypass
Operating pressure - max
464 psi (32 Bar)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.