Download document () of 20

DXM-NET-PROFIBUS

PowerXL Series DM1 and DM1 PRO CANOPEN Communcation card

General specifications

Product Name
Eaton DXM option card
Catalog Number
DXM-NET-PROFIBUS
UPC
786689396336
Product Length/Depth
39.878 mm
Product Height
110.998 mm
Product Width
83.312 mm
Product Weight
0.068 kg
Certifications
UL Listed
Model Code
DXM-NET-PROFIBUS

General information

Accessory/spare part type
Communication module
Frame size
FR3
Used with
DM1

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.