Knowledge Search
Download document () of 20
We make what matters work

E1049-1827X-R

Eaton Crouse-Hinds series Roughneck E1049 receptacle assembly, Up to 1135A continuous, 313-777 kcmil, Red, Female, Rotating, Rubber, Single hole bus bar, 1000 Vac/dc

General specifications

Product Name
Eaton Crouse-Hinds series Roughneck E1049 receptacle assembly
Catalog Number
E1049-1827X-R
UPC
662275878311
Product Length/Depth
8.56 in
Product Height
4.25 in
Product Width
4.25 in
Product Weight
9.5 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
3

Product specifications

Cable size
313-777 kcmil
Amperage Rating
Up to 1135A Continuous
Voltage rating
1000 Vac/dc
Gender
Female
Color
Red
Latch type
Rotating
Type
Single hole bus bar
Material
Rubber

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.