Download document () of 20
We make what matters work

E50-R

Eaton Wheelock E50/E60 speaker, wall, red, no lettering, 25/70V, indoor

General specifications

Product Name
Eaton Wheelock E50/E60 speaker
Catalog Number
E50-R
UPC
786697102226
Product Length/Depth
1.22 in
Product Height
4.97 in
Product Width
4.97 in
Product Weight
1.394 lb
Compliances
Not Applicable

Product specifications

Compliance and standards
CSFM
UL
FCC
Mounting Method
Wall
Housing color
Red
Housing material
UV stabilized plastic
Frequency range - max
4000 Hz
Frequency range - min
400 Hz
Taps (Selectable)
1/8 watt -2 watts: 1/8, 1/4 , 1/2 , 1 , 2
Lettering
No lettering
Operating Temperature
33.8°F to 120.2°F (0°C to 49°C) & maximum humidity of 93%
Indoor/outdoor
Indoor
Voltage
25 V
70 V
Sound level (dBA)
Up to 87 dB at 10 ft: 77,79.5,82.5,85,88

Export product specification