Download document () of 20
To be discontinued

E70-R

Eaton Wheelock E70/E90 speaker, wall, red, no lettering, 25/70V, indoor

General specifications

Product Name
Eaton Wheelock E70/E90 speaker
Catalog Number
E70-R
UPC
786697178665
Product Length/Depth
0.455 in
Product Height
5.14 in
Product Width
5.14 in
Product Weight
1.48 lb
Compliances
Not Applicable

Product specifications

Compliance and standards
UL
CSFM
FCC
Mounting Method
Wall
Housing color
Red
Housing material
UV stabilized plastic
Frequency range - max
4000 Hz
Frequency range - min
400 Hz
Taps (Selectable)
1/8 watt -2 watts: 1/8, 1/4 , 1/2 , 1 , 2
Lettering
No lettering
Operating Temperature
33.8°F to 120.2°F (0°C to 49°C) & maximum humidity of 93%
Indoor/outdoor
Indoor
Voltage
70 V
25 V
Sound level (dBA)
Up to 87 dB at 10 ft: 72,75,78,81,83

Export product specification