Download document () of 20
We make what matters work
To be discontinued

E90-R

Eaton Wheelock E70/E90 speaker, ceiling, red, no lettering, 25/70V, indoor

General specifications

Product Name
Eaton Wheelock E70/E90 speaker
Catalog Number
E90-R
UPC
786697178672
Product Length/Depth
0.455 in
Product Height
7.26 in
Product Width
7.26 in
Product Weight
1.586 lb
Compliances
Not Applicable

Product specifications

Compliance and standards
CSFM
UL
FCC
Mounting Method
Ceiling
Housing color
Red
Housing material
UV stabilized plastic
Frequency range - max
4000 Hz
Frequency range - min
400 Hz
Taps (Selectable)
1/8 watt -2 watts: 1/8, 1/4 , 1/2 , 1 , 2
Lettering
No lettering
Operating Temperature
33.8°F to 120.2°F (0°C to 49°C) & maximum humidity of 93%
Indoor/outdoor
Indoor
Voltage
70 V
25 V
Sound level (dBA)
Up to 87 dB at 10 ft: 72,75,78,81,82

Export product specification