Knowledge Search
Download document () of 20

EAB44170HR

Eaton Crouse-Hinds series Pauluhn Summit EA linear fluorescent light fixture,1/2" (2) NPT hubs,50/60 Hz,4 ft lamp,Fluorescent,Acrylic lens,T8 bi-pin,Aluminum,Pendant ,4-lamp,High reflectance reflector,Bolted door,120-277 Vac,32W

General specifications

Product Name
Eaton Crouse-Hinds series Pauluhn Summit EA linear fluorescent light fixture
Catalog Number
EAB44170HR
UPC
662276374492
Product Length/Depth
50.59 in
Product Height
6.59 in
Product Width
15.92 in
Product Weight
35 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
4
Ingress protection (IP) ratings
IP66

Product specifications

Lamp type
Fluorescent
Type
Bolted door
Material
Aluminum
Lamp length
4 ft
Number of lamps
4-lamp
Light type
T8 bi-pin
Voltage rating
120-277 Vac
Frequency rating
50/60 Hz
Mounting
Pendant
Entry size
1/2"
Entry type
(2) NPT hubs
Wattage
32W
Lens material
Acrylic
Special features
High reflectance reflector

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Email:  EatonMiddleEastenquiries@eaton.com

Tel: +971 (04) 806 6100