Download document () of 20

EB001SP
Model code: Easy Battery+ product A

Eaton Easy Battery+ Distributed services for battery pack replacement, 72 V, 12 x 6 V / 9 Ah, for Pulsar M, EX, 5130, 5PX, Evolution S, 5SC

General specifications

Product Name
Eaton Easy Battery+ Distributed services battery pack replacement
Catalog Number
EB001SP
EAN
3553340800030
Product Length/Depth
475 mm
Product Height
75 mm
Product Width
215 mm
Product Weight
16.15 kg
Warranty
1 year
Certifications
CE
Model Code
Easy Battery+ product A

Product specifications

Type
Battery Pack
Type of accessory/spare part
Battery/accumulator
Nominal current
9 A
Phase
Single-phase
Voltage rating
72 V
Current/amperage rating
72 VA
Battery quantity
12
Capacity
9 Ah
Battery rating
6 V / 9 Ah
Battery type
VRLA
Accessory/spare part type
Spare part

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.