Download document () of 20

EB006SP
Model code: Easy Battery+ product F

Eaton Easy Battery+ Distributed services for battery pack replacement, 180 V, 15 x 12 V / 5 Ah, for 9PX, 9SX

General specifications

Product Name
Eaton Easy Battery+ Distributed services battery pack replacement
Catalog Number
EB006SP
EAN
3553340800085
Product Length/Depth
467 mm
Product Height
112 mm
Product Width
215 mm
Product Weight
28.25 kg
Warranty
1 year
Certifications
CE
Model Code
Easy Battery+ product F

Product specifications

Type
Battery Pack
Type of accessory/spare part
Battery/accumulator
Nominal current
5 A
Nominal power
5 V
Phase
Single-phase
Voltage rating
180 V
Current/amperage rating
180 VA
Battery quantity
15
Capacity
5 Ah
Battery rating
12 V / 5 Ah
Battery type
VRLA
Accessory/spare part type
Spare part

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.