Download document () of 20

EB010SP

Eaton Easy Battery+ Distributed services for battery pack replacement, 12 V, 2 x 6 V / 9 Ah, for 5P

General specifications

Product Name
Eaton Easy Battery+ Distributed services battery pack replacement
Catalog Number
EB010SP
EAN
3553340800122
Product Length/Depth
170 mm
Product Height
37 mm
Product Width
210 mm
Product Weight
2.5 kg
Warranty
1 year
Certifications
CE

Product specifications

Type
Battery Pack
Type of accessory/spare part
Battery/accumulator
Nominal current
9 A
Nominal power
12 V
Phase
Single-phase
Voltage rating
12 V
Battery quantity
2
Battery rating
6 V / 9 Ah
Battery type
VRLA
Accessory/spare part type
Spare part
Capacity
9

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.