Knowledge Search
Download document () of 20
We make what matters work

EBMBG

Eaton Crouse-Hinds series EBMB circuit breaker enclosure, 70A through 250A, Without circuit breaker, Bolted/ground joint/gasketed cover construction, Copper-free aluminum

General specifications

Product Name
Eaton Crouse-Hinds series EBMB circuit breaker enclosure
Catalog Number
EBMBG
UPC
782274778372
Product Length/Depth
14.78 in
Product Height
39.28 in
Product Width
10.25 in
Product Weight
127 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
NEMA Rating
3
3R
4
7
9
12

Product specifications

Enclosure
Without circuit breaker
Amperage Rating
70 A through 250 A
Enclosure cover construction
Bolted/ground joint/gasketed
Enclosure material
Copper-free aluminum

Export product specification