Download document () of 20

EBMCBL48T
Model code: Eaton 2m cable 48V EBM Tower

Eaton 9SX Accessories, EBM Cable, 2 m, for Extended Battery Module 48 V, Tower

General specifications

Product Name
Eaton 9PX Accessories EBM Cable
Catalog Number
EBMCBL48T
UPC
786689055349
Product Length/Depth
2000 mm
Product Height
8 mm
Product Width
16 mm
Product Weight
0.4 kg
Warranty
2 year
Compliances
RoHS Directive
WEEE Directive
Packaging Directive
Certifications
CE
Model Code
Eaton 2m cable 48V EBM Tower

Product specifications

Rack mounting kit
No
Type of Accessory
Cable set
Used with
9SX
Input cord length
2 m

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.