Download document () of 20

ECLIP

Trip indicator accessory, high speed, BS, ET/LET fixing pack

General specifications

Product Name
Eaton Bussmann series high speed trip indicator accessory
Catalog Number
ECLIP
EAN
5027590498500
Product Length/Depth
114 mm
Product Height
10 mm
Product Width
114 mm
Product Weight
2 g
Compliances
CE

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.