Photo is representative
Download
Eaton Crouse-Hinds series ECP enclosure, Square cover, 8-25/32" depth, 12" x 18" x 8", Copper-free aluminum, ATEX certified, tap-in mounting feet
| Product Name |
Eaton Crouse-Hinds series ECP enclosure
|
| Catalog Number |
ECP121808 ATEX
|
| UPC |
662276524378
|
| Product Length/Depth |
17.13 in
|
| Product Height |
23.13 in
|
| Product Width |
11.13 in
|
| Product Weight |
110 lb
|
| Area classification |
Hazardous/Classified Locations
|
| Standards type |
IECEx/ATEX
NEC/CEC |
| NEC hazardous rating |
Class I, Division 1
Class II, Division 2 Class I, Division 2 Class II, Division 1 Class III |
| NEMA Rating |
3
4 3R 9 4X 7 |
| Enclosure size |
12" x 18" x 8"
|
| Cover type |
Square
|
| Depth |
8-25/32 in
|
| Material |
Copper-free aluminum
|
| Special features |
ATEX certified, tap-in mounting feet
|