Knowledge Search
Download document () of 20

EFLX8F
Model code: EATON FLEXPDU 8 FR

Eaton FlexPDU, 1U, C20 input, 4 kW, 16A, 200-240V, Outlets: (1) C19/(8) FRENCH

General specifications

Product Name
Eaton Flex Rack PDU
Catalog Number
EFLX8F
EAN
3553340684241
Product Length/Depth
80 mm
Product Height
44 mm
Product Width
483 mm
Product Weight
1.6 kg
Compliances
CE Marked
Certifications
CE
Model Code
EATON FLEXPDU 8 FR

Additional specifications

Form factor
1U
Outlet control
No
Package contents
  • Rack PDU
  • Mounting accessories
  • Quickstart guide
  • Safety Instructions
Operating Temperature
0° to 60°C (32° to 140°F)

Physical

Mounting direction
Horizontal
Color
Black

Electrical input

Input connection
C20
Wattage
3.84 kW max
Amperage Rating
16A
Input voltage
200-240V
Frequency rating
50/60 Hz
Cord length
2m
Phase
Single-phase

Communications

Ethernet interface
No
Mass configuration
No
SNMP
No
Serial interface
No

Additional specifications

Electrical connection
Socket outlet
Mounting Dimension (metrical)
44
Over voltage category
2
Mounting dimension (standardized)
482.6 mm (19 inch)
Switchable
No

Export product specification