Photo is representative
Download
Eaton Crouse-Hinds series EJB junction box, 18" x 12" x 8", Without hinge, Copper-free aluminum, Style C
Product Name |
Eaton Crouse-Hinds series EJB junction box
|
Catalog Number |
EJB181208
|
UPC |
782274017723
|
Product Length/Depth |
23.31 in
|
Product Height |
17.31 in
|
Product Width |
10.88 in
|
Product Weight |
110 lb
|
Area classification |
Hazardous/Classified Locations
|
Standards type |
NEC/CEC
|
NEC hazardous rating |
Class I, Division 1
Class I, Division 2 Class II, Division 1 Class II, Division 2 Class III Class I, Zone 1 Class I, Zone 2 |
NEMA Rating |
3
3R 4 7 9 |
Ingress protection (IP) ratings |
IP66
|
Enclosure size |
18" x 12" x 8"
|
Style |
C
|
Material |
Copper-free aluminum
|
Hinge |
Without hinge
|