Download document () of 20
To be discontinued

EL1200USBIEC

Eaton Ellipse ECO UPS USB IEC, 1200 VA, 750 W, Input: C14, Outputs: (4) C13, (4) C13 surge only, Tower

General specifications

Product Name
Eaton Ellipse ECO UPS
Catalog Number
EL1200USBIEC
EAN
3553340621239
Product Length/Depth
81 mm
Product Height
305 mm
Product Width
312 mm
Product Weight
6.7 kg
Compliances
CE Marked
Certifications
IEC/EN 62040-1
IEC/EN 62040-2
CE
EAC

Additional specifications

Construction type
Free standing model
Package contents
  • (2) IEC-IEC cables
  • USB cable
  • User manual
  • Safety instructions
Phase (output)
1
Auto shutdown function
Yes
Color
Black
Efficiency at max. load
98
Rack mounting kit
No
Phase (input)
1
Surge protection
Yes

Battery

Battery type
Sealed, lead-acid
Runtime graph
Battery replacement
User replaceable
Battery quantity
2
Battery management
Replaceable batteries, Automatic battery test, deep-discharge protection, cold-start capable
Battery rating
12 V / 7 Ah
Extended battery capability
No

Communications

Includes network card
No
Communication
USB port (HID compliant)
Ethernet interface
No
User interface
LEDs
Potential free switch contact
No
Expansion slots
No
Software compatibility
Eaton UPS Companion (enables safe system shutdown, energy usage metering and configuration of UPS settings)
Type of interface
USB

Electrical input

Input connection
C14
Input nominal voltage
230V default (220/230/240V)
Nominal frequency
50/60 Hz
Input voltage range
184-264 V (adjustable to 161-284 V)
Input frequency range
46-70 Hz

Electrical output

Receptacle
(4) C13, (4) C13 surge only
Voltage
230V
Wattage
750W
Output power factor
0.6
Output voltage range
184-264 V (adjustable to 161-284 V)
Output nominal voltage
230V default (220/230/240V)
Feed type
1
Topology
Offline
VA rating
1200 VA

Environmental

Altitude
2000 m
Noise level
<25 dB at 1 meter
Temperature range
0° to 35°C (32° to 95°F)
Relative humidity
0-85% non-condensing

Export product specification

Need product support?

Support from Eaton

Need urgent product technical support?

Tel: + 971 4 8066100

EatonMiddleEastEnquiries@eaton.com