Eaton Ellipse ECO UPS USB DIN, 650 VA, 400 W, Input: C14, Outputs: (3) Schuko, (1) Schuko surge only, Tower
| Product Name | 
                                            
                                            
                                             
                                                Eaton Ellipse ECO UPS
                                             
                                         | 
                                    
| Catalog Number | 
                                            
                                            
                                             
                                                EL650USBDIN
                                             
                                         | 
                                    
| EAN | 
                                            
                                            
                                             
                                                3553340620720
                                             
                                         | 
                                    
| Product Length/Depth | 
                                            
                                            
                                             
                                                81 mm
                                             
                                         | 
                                    
| Product Height | 
                                            
                                            
                                             
                                                263 mm
                                             
                                         | 
                                    
| Product Width | 
                                            
                                            
                                             
                                                235 mm
                                             
                                         | 
                                    
| Product Weight | 
                                            
                                            
                                             
                                                3.6 kg
                                             
                                         | 
                                    
| Warranty | 
                                            
                                            
                                             
                                                2 year
                                             
                                         | 
                                    
| Compliances | 
                                            
                                            
                                             
                                                CE Marked
                                             
                                         | 
                                    
| Certifications | 
                                            
                                            
                                             
                                                IEC/EN 62040-1  
                                        IEC/EN 62040-2 CE EAC  | 
                                    
| Construction type | 
                                            
                                            
                                             
                                                Free standing model
                                             
                                         | 
                                    
| Package contents | 
                                            
                                            
                                            
  | 
                                    
| Phase (output) | 
                                            
                                            
                                             
                                                1
                                             
                                         | 
                                    
| Auto shutdown function | 
                                            
                                            
                                             
                                                Yes
                                             
                                         | 
                                    
| Color | 
                                            
                                            
                                             
                                                Black
                                             
                                         | 
                                    
| Efficiency at max. load | 
                                            
                                            
                                             
                                                98
                                             
                                         | 
                                    
| Rack mounting kit | 
                                            
                                            
                                             
                                                No
                                             
                                         | 
                                    
| Phase (input) | 
                                            
                                            
                                             
                                                1
                                             
                                         | 
                                    
| Surge protection | 
                                            
                                            
                                             
                                                Yes
                                             
                                         | 
                                    
| Battery type | 
                                            
                                            
                                             
                                                Sealed, lead-acid
                                             
                                         | 
                                    
| Runtime graph | 
                                            
                                            
                                             | 
                                    
| Battery replacement | 
                                            
                                            
                                             
                                                User replaceable
                                             
                                         | 
                                    
| Battery quantity | 
                                            
                                            
                                             
                                                1
                                             
                                         | 
                                    
| Battery management | 
                                            
                                            
                                             
                                                Replaceable batteries, Automatic battery test, deep-discharge protection, cold-start capable
                                             
                                         | 
                                    
| Battery rating | 
                                            
                                            
                                             
                                                12 V / 7 Ah
                                             
                                         | 
                                    
| Extended battery capability | 
                                            
                                            
                                             
                                                No
                                             
                                         | 
                                    
| Includes network card | 
                                            
                                            
                                             
                                                No
                                             
                                         | 
                                    
| Communication | 
                                            
                                            
                                             
                                                USB port (HID compliant)
                                             
                                         | 
                                    
| Ethernet interface | 
                                            
                                            
                                             
                                                No
                                             
                                         | 
                                    
| User interface | 
                                            
                                            
                                             
                                                LEDs
                                             
                                         | 
                                    
| Potential free switch contact | 
                                            
                                            
                                             
                                                No
                                             
                                         | 
                                    
| Expansion slots | 
                                            
                                            
                                             
                                                No
                                             
                                         | 
                                    
| Software compatibility | 
                                            
                                            
                                             
                                                Eaton UPS Companion (enables safe system shutdown, energy usage metering and configuration of UPS settings)
                                             
                                         | 
                                    
| Type of interface | 
                                            
                                            
                                             
                                                USB
                                             
                                         | 
                                    
| Input connection | 
                                            
                                            
                                             
                                                C14
                                             
                                         | 
                                    
| Input nominal voltage | 
                                            
                                            
                                             
                                                230V default (220/230/240V)
                                             
                                         | 
                                    
| Nominal frequency | 
                                            
                                            
                                             
                                                50/60 Hz
                                             
                                         | 
                                    
| Input cord length | 
                                            
                                            
                                             
                                                1.5 m
                                             
                                         | 
                                    
| Input voltage range | 
                                            
                                            
                                             
                                                184-264 V (adjustable to 161-284 V)
                                             
                                         | 
                                    
| Input frequency range | 
                                            
                                            
                                             
                                                46-70 Hz
                                             
                                         | 
                                    
| Receptacle | 
                                            
                                            
                                             
                                                (3) Schuko, (1) Schuko surge only
                                             
                                         | 
                                    
| Voltage | 
                                            
                                            
                                             
                                                230V
                                             
                                         | 
                                    
| Wattage | 
                                            
                                            
                                             
                                                400W
                                             
                                         | 
                                    
| Output power factor | 
                                            
                                            
                                             
                                                0.6
                                             
                                         | 
                                    
| Output voltage range | 
                                            
                                            
                                             
                                                184-264 V (adjustable to 161-284 V)
                                             
                                         | 
                                    
| Output nominal voltage | 
                                            
                                            
                                             
                                                230V default (220/230/240V)
                                             
                                         | 
                                    
| Feed type | 
                                            
                                            
                                             
                                                1
                                             
                                         | 
                                    
| Topology | 
                                            
                                            
                                             
                                                Offline
                                             
                                         | 
                                    
| VA rating | 
                                            
                                            
                                             
                                                650 VA
                                             
                                         | 
                                    
| Altitude | 
                                            
                                            
                                             
                                                2000 m
                                             
                                         | 
                                    
| Noise level | 
                                            
                                            
                                             
                                                <25 dB at 1 meter
                                             
                                         | 
                                    
| Temperature range | 
                                            
                                            
                                             
                                                0° to 35°C (32° to 95°F)
                                             
                                         | 
                                    
| Relative humidity | 
                                            
                                            
                                             
                                                0-85% non-condensing
                                             
                                         | 
                                    
Support from Eaton