Download document () of 20
We make what matters work

EMI3P-ROG9-4KA
EMI3P-ROG9-4kA

Eaton Distribution board accessory, EMI3P Rogowski coils 4kA 900mm

General specifications

Product Name
Eaton distribution board accessory
Catalog Number
EMI3P-ROG9-4KA
EAN
9010238044258
Product Length/Depth
299 mm
Product Height
12 mm
Product Width
299 mm
Product Weight
0.6 kg
Compliances
RoHS conform
Model Code
EMI3P-ROG9-4kA

Product specifications

Fitted with:
Shock protection
Opening width - min
280 mm
Opening height - min
280 mm
Nominal current
4000 A
Number of inputs (primary)
1
Opening diameter
280 mm
Opening height - max
280 mm
Opening width - max
280 mm
Accuracy class (ratio)
1
Model
Other
Secondary connection
Screw connection

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.