Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton Metered Input rack PDU
Catalog Number
EMIB12
Product Length/Depth
1604 MM
Product Height
52 MM
Product Width
53 MM
Product Weight
6.04 KG
Warranty
2 year
Compliances
CE Marked
Certifications
CE
IEC 60950-1
EN 55022
EN 55024:2010

Physical

Mounting Direction
Vertical
Color
Black
Form Factor
0U (Vertical)
Package Contents
PDU
mounting accessories
network cable
configuration cable
splitter for daisy-chaining
Quickstart
Safety Instructions

Electrical input

Input Connection
IEC-60309 32A 3Ph
Cord Length
3m
Wattage
22 kW max
Amperage Rating
32A
Input Voltage
346-415V
Phase
Three-phase
Frequency Rating
50/60 Hz

Electrical output

Outlets
12XC13 : 12XC19
Circuit Breaker
(6) single-pole
Outlet Control
No

Communications

Communication
HTTP, HTTPS, SSL, Telnet, FTP, SNMP, SMTP, DNS, DHCP, LDAP, RADIUS
SNMP
Yes
Ethernet Interface
Yes
Serial Interface
Yes
Mass Configuration
Yes

Additional specifications

Electrical Connection
Connecting cord with plug
Evaluation
At distance
Mounting Dimension (metrical)
52
Mounting Dimension (standardised)
Metric
Switchable
No
Over Voltage Category
2
Operating Temperature
0° to 60°C (32° to 140°F)
How to buy from Eaton
Questions before you buy

Contact us via web form by clicking the link above, or call us: 01753 608700