Photo is representative
Download
Eaton Crouse-Hinds series Ark-Gard ENR Value receptacle assembly, 20A, Single, 50-400 Hz, Copper-free aluminum, 6-20R, Single-gang, Dead end, 3/4", 250 Vac
| Product Name |
Eaton Crouse-Hinds series Ark-Gard ENR Value receptacle assembly
|
| Catalog Number |
ENR21202
|
| UPC |
782274311029
|
| Product Length/Depth |
8 in
|
| Product Height |
6.72 in
|
| Product Width |
3.5 in
|
| Product Weight |
1 lb
|
| Area classification |
Hazardous/Classified Locations
|
| Standards type |
NEC/CEC
|
| NEC hazardous rating |
Class I, Division 1
Class I, Division 2 Class II, Division 1 Class II, Division 2 Class III |
| NEMA Rating |
3
7 9 12 |
| Amperage Rating |
20A
|
| Voltage rating |
250 Vac
|