Download document () of 20

EP-501972
Model code: SPPVRT2-600-2+PE

PV-Surge protection device, 600V, class 2 tested

General specifications

Product Name
Eaton xPole SPPVR surge protection device
Catalog Number
EP-501972
EAN
9010653062936
Product Length/Depth
104 mm
Product Height
60 mm
Product Width
54 mm
Product Weight
0.247 kg
Compliances
RoHS conform
Certifications
CE
Model Code
SPPVRT2-600-2+PE

Delivery program

Application
Open areas Residential buildings Utility buildings
Type
DC overvoltage protection Surge arrester

Technical data - electrical

Voltage protection level
2.5 KV
Voltage protection level (L-N)
2.5 KV
Nominal voltage at DC
600 V
Continuous voltage at DC - max
600 V
PV-voltage - max
600 V
Nominal discharge surge current (8/20)
20 kA
Discharge surge current (8/20) - max
40 kA
Short-circuit breaking capacity (ISCCR)
9 kA
Signalling at the device
Optic
Frame
3 modular spacing
Mounting method
DIN rail (top hat rail) 35 mm
Number of conductors without earthing
2
Conductor cross section (flexible, fine-strand) - max
25 mm²
Conductor cross section (solid, solid-strand) - max
35 mm²
Conductor cross section (flexible, fine-strand) - min
25 mm²
Conductor cross section (solid, solid-strand) - min
35 mm²
Degree of protection
IP20

Design verification as per IEC/EN 61439 - technical data

Ambient operating temperature - max
85 °C
Ambient operating temperature - min
-40 °C

Additional information

Features
Category type 2
Special features
Pluggable
System configuration type
DC

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.