Download document () of 20
We make what matters work

ET-1010-R

Eaton Wheelock ET-1010 speaker, wall or ceiling, red, no lettering, 25/70V, indoor or outdoor

General specifications

Product Name
Eaton Wheelock ET-1010 speaker
Catalog Number
ET-1010-R
UPC
786697031359
Product Length/Depth
1.9 in
Product Height
4.3 in
Product Width
4.3 in
Product Weight
3 lb
Compliances
Not Applicable

Product specifications

Compliance and standards
MEA
CSFM
FM
BFP
UL
Mounting Method
Wall
Ceiling
Housing color
Red
Housing material
Cast metal
Frequency range - max
4000 Hz
Frequency range - min
400 Hz
Taps (Selectable)
1/8, 1/4, 1/2, 1, 2, 4, 8
Lettering
No lettering
Operating Temperature
–40°F to 150°F (–40°C to 66°C)
Indoor/outdoor
Indoor/outdoor
Voltage
70 V
25 V
Application
Vandal resistant
Weather resistant
Sound level (dBA)
Up to 96 dB at 10 ft: 77, 80, 83, 86, 87, 92, 94

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.