Download document () of 20
We make what matters work
To be discontinued

ET70-R

Eaton Wheelock E70/E90 speaker, wall or ceiling, red

General specifications

Product Name
Eaton Wheelock E70/E90 speaker
Catalog Number
ET70-R
UPC
786697178405
Product Length/Depth
0.455 in
Product Height
5.14 in
Product Width
5.14 in
Product Weight
1.828 lb
Compliances
Not Applicable

Product specifications

Compliance and standards
BFP
MEA
UL
CSFM
FM
Mounting Method
Wall
Ceiling
Housing color
Red
Housing material
Aethetic finish
Frequency range - max
4000 Hz
Frequency range - min
400 Hz
Taps (Selectable)
1/8 , ¼, ½ , 1, 2, 4,8
Indoor/outdoor
Indoor
Voltage
70 V
25 V
Application
Supervised
Sound level (dBA)
Up to 93 dB at 10 ft: 75.0/ 78.0 /81.0 /84.0 /87.0 / 90.0/ 93.0

Export product specification