Download document () of 20
We make what matters work

EXL1V0503-2R2-R

Eaton EXL1V MD IND 0503 2.2uH 9.0Adc 2 PAD SMT

General specifications

Product Name
Eaton EXL high current inductor
Catalog Number
EXL1V0503-2R2-R
UPC
051712772938
Product Length/Depth
6 mm
Product Height
3 mm
Product Width
6 mm
Product Weight
0.5 g
Compliances
RoHS Compliant

Product specifications

Type
High current inductor
Mounting
SMT
IRMS
9.7 A
ISAT
0.375 A
Package Quantity
2000
Contact configuration
Two-pin
Temperature rating
125 °C max
Resistance
14.5 mΩ

Export product specification

Need product support?

Support from Eaton

Technical support

Contact us