Download document () of 20
We make what matters work

EXL1V0503-R15-R

Eaton EXL1V MD IND 0503 0.15uH 32.5Adc 2 PAD SMT

General specifications

Product Name
Eaton EXL high current inductor
Catalog Number
EXL1V0503-R15-R
UPC
051712772969
Product Length/Depth
6 mm
Product Height
3 mm
Product Width
6 mm
Product Weight
0.5 g
Compliances
RoHS Compliant

Product specifications

Type
High current inductor
Mounting
SMT
IRMS
22.2 A
ISAT
32.5 A
Package Quantity
2000
Contact configuration
Two-pin
Temperature rating
125 °C max
Resistance
2.31 mΩ

Export product specification

Need product support?

Support from Eaton

Technical support

Contact us