Download document () of 20
We make what matters work

EXL1V0605-1R5-R

Eaton EXL1V MD IND 0605 1.5uH 14.5Adc 2 PAD SMT

General specifications

Product Name
Eaton EXL high current inductor
Catalog Number
EXL1V0605-1R5-R
UPC
051712773225
Product Length/Depth
7 mm
Product Height
5 mm
Product Width
7 mm
Product Weight
1.3 g
Compliances
RoHS Compliant

Product specifications

Type
High current inductor
Mounting
SMT
IRMS
17 A
ISAT
14.5 A
Package Quantity
800
Contact configuration
Two-pin
Temperature rating
125 °C max
Resistance
6.3 mΩ

Export product specification

Need product support?

Support from Eaton

Technical support

Contact us